2.2 Programming Interface
This device uses the 2-wire Serial Wire Debug (SWD) for all user debug, programming and emulation features. For more information on the SWD interface, refer to the ARM Core-sight Documentation.
This device uses the 2-wire Serial Wire Debug (SWD) for all user debug, programming and emulation features. For more information on the SWD interface, refer to the ARM Core-sight Documentation.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.