2.1 Architecture
The PIC32CX-BZ2 is based on an ARM Cortex M4F device (SAMD5x/SAME5x) with a CPU clock running up to 64 MHz. It includes other macros and peripherals from Microchip ‘PIC’ microcontrollers, including the Flash Controller (FC), which abstracts the flash topology for programming the single internal 1 MB embedded flash panel. The Device Service Unit (DSU) is the programming interface with ARM's 2-wire SWD interface.
Packages:
- 39-pin LGA
- 48-pin QFN
For more package and pinout information, see the PIC32CX-BZ2 and WBZ45 Family Data Sheet (DS70005504).