5 Bus Free Time
The Bus Free (BFRE) bit of the I2CxSTAT0 register is used to indicate the
status of the bus. Master hardware sets this bit when it detects an idle bus. When BFRE
= 1, any master device on the bus can compete for control of the bus.
When BFRE = 0, the bus is considered busy, and any attempts by a master
to control the bus will cause a collision. The Bus Free Time (BFRET) bits of the
I2CxCON1 register are used to select the number of I2C clock pulses that
delay the master hardware from setting the BFRE bit after the bus is detected in the
idle state. The BFRET bits are used to ensure that module meets the minimum stop hold
time defined by the I2C specification.