1 Ordering Information and IC Marking
The following table provides the ordering details for the ATWILC3000A.
| Ordering Code | Package Type | Package Size | IC Marking |
|---|---|---|---|
| ATWILC3000A-MU-ABCD | QFN in Tape and Reel | 6 mm x 6 mm | ATWILC3000A |
Note:
- ABCD interprets as:
“A” can be “Y” indicating Tray or “T” indicating Tape and Reel.
“BCD” equals “042” for the part assigned with a MAC ID and blank for a part with no MAC ID.
The following table lists the possible combinations for ordering the ATWILC3000A.
Table 1-2. Ordering Codes Ordering Code Description ATWILC3000A-MU-T No MAC ID and ship in Tape and Reel ATWILC3000A-MU-T042 MAC ID assigned and ship in Tape and Reel ATWILC3000A-MU-Y No MAC ID and ship in Tray ATWILC3000A-MU-Y042 MAC ID assigned and ship in Tray