7 External Interfaces
The ATWILC3000A supports the following external
interfaces:
- SPI Client and SDIO Client for IEEE 802.11 Control and Data Transfer
- BT UART for Bluetooth Control and Data Transfer
- I2C Client for Debug
- Wi-Fi UART for IEEE 802.11 Debug Logs
- General Purpose Input/Output (GPIO) Pins(1)
Note:
- Use of the GPIO functionality is not supported by the firmware. The data sheet will be updated once the support for this feature is added.