Features
IEEE 802.11:
- IEEE 802.11 b/g/n 20 MHz (1x1) Solution
- Single Spatial Stream in 2.4 GHz ISM Band
- Integrated Power Amplifier (PA) and Transmit/Receive (T/R) Switch
- Superior Sensitivity and Range via Advanced PHY Signal Processing
- Advanced Equalization and Channel Estimation
- Advanced Carrier and Timing Synchronization
- Wi-Fi Direct® and Soft-AP Support
- Supports IEEE 802.11 WEP, WPA and WPA2 Enterprise Security
- Superior MAC Throughput through Hardware Accelerated Two-Level A-MSDU/A-MPDU Frame Aggregation and Block Acknowledgment
- On-Chip Memory Management Engine to Reduce Host Load
- SPI and SDIO Host Interfaces
- Operating Conditions:
- Operating temperature: -40°C to +85°C
- Input/Output supply voltage (VDDIO): 1.62V to 3.6V
- Power supply (VBATT): 2.5V to 4.2V
-
Wi-Fi Alliance® Certified for Connectivity and Optimizations:
- ID for ATWILC3000-MR110CA (module based on ATWILC3000A chipset): WFA72428
Bluetooth:
- Bluetooth 5.0 (Basic Rate, Enhanced Data Rate and Bluetooth Low Energy1)
- Frequency Hopping
- Host Control Interface (HCI) through High Speed UART
- Integrated PA and T/R Switch
- Superior Sensitivity and Range
- Bluetooth SIG 5.0 Certification of ATWILC3000-MR110xA (module based on ATWILC3000A chipset): Declaration ID D039158
1 Bluetooth SIG QDID qualification
is for Bluetooth Low Energy only.