14 Document Revision History
| Revision | Date | Section | Description |
|---|---|---|---|
| B | 05/2021 | Document | Replaced the Master/Slave terminologies. For more details, see the following note. |
| Introduction | Updated peripheral details | ||
| Features | Added operating conditions | ||
| Ordering Information and IC Marking | Updated with additional ordering code and description in the Table 1-1 | ||
| CPU and Memory Subsystem | Errors in description fixed and added additional information in Nonvolatile Memory (eFuse) | ||
| Reference Documentation | Added Deriving a Gain Table App Note to the Table 13-1 | ||
| A | 06/2020 | Document |
|
| Functional Overview |
| ||
| Nonvolatile Memory (eFuse) |
Updated with new information and Figure 4-1 | ||
| WLAN Subsystem |
| ||
| External Interfaces |
| ||
| Electrical Characteristics | Updated Table 9-9 | ||
| Reference Design |
| ||
| Design Considerations |
Added a new chapter | ||
|
Updated Table 13-1 |
Note: Microchip is aware that
some terminologies used in the technical documents and existing software codes
of this product are outdated and unsuitable. This document may use these new
terminologies, which may or may not reflect on the source codes, software GUIs,
and the documents referenced within this document. The following table shows the
relevant terminology changes made in this document.
| Old Terminology | New Terminology | Description |
|---|---|---|
| Master | Host | The following sections are updated with new terminology: |
| Slave | Client |
Atmel Revision History
Rev D – 05/2016
| Section | Changes |
|---|---|
| Document |
|
Rev C - 07/2015
| Section | Changes |
|---|---|
| Document |
|
Rev B - 03/2015
| Section | Changes |
|---|---|
| Document | DS update new Atmel format. |
Rev A - 01/2015
| Section | Changes |
|---|---|
| Document | Initial Release |