3.3.1 Headers
Out of the box, the Atmel AVR Dragon has the following three header connectors mounted:
-
SPI(ISP) Header - Used for SPI(ISP) programming and debugWIRE OCD.
-
JTAG Header - Used for JTAG programming and JTAG OCD.
-
VCC Header - Used for powering Devices placed in the prototype area, or to power external target boards (max. 300mA). Set to fixed 5V.

The following headers are not mounted:
-
HV_PROG header
-
EXPAND header
-
40-pin DIP socket
-
28-pin DIP socket