38.7.6 Extended Message ID Filter Element
Up to 64 filter elements can be configured for 29-bit extended IDs. When accessing an Extended Message ID Filter element, its address is the Filter List Extended Start Address XIDFC.FLESA plus two times the index of the filter element (0…63).
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| F0 | EFEC [2:0] | EFID1[28:0] | ||||||||||||||||||||||||||||||
| F1 | EFT [1:0] | EFID2[28:0] | ||||||||||||||||||||||||||||||
-
F0 Bits 31:29 - EFEC[2:0]: Extended Filter Element Configuration
All enabled filter elements are used for acceptance filtering of extended frames. Acceptance filtering stops at the first matching enabled filter element or when the end of the filter list is reached. If EFEC = “100”, “101”, or “110” a match sets interrupt flag IR.HPM and, if enabled, an interrupt is generated. In this case register HPMS is updated with the status of the priority match.
Table 38-16. Extended Filter Element Configuration Value Name Description 0x0 DISABLE Disable filter element. 0x1 STF0M Store in Rx FIFO 0 if filter matches. 0x2 STF1M Store in Rx FIFO 1 if filter matches. 0x3 REJECT Reject ID if filter matches. 0x4 PRIORITY Set priority if filter matches. 0x5 PRIF0M Set priority and store in FIFO 0 if filter matches. 0x6 PRIF1M Set priority and store in FIFO 1 if filter matches. 0x7 STRXBUF Store into Rx Buffer or as debug message, configuration of EFT[1:0] ignored. -
F0 Bits 28:0 - EFID1[28:0]: Extended Filter ID 1
First ID of extended ID filter element.
When filtering for Rx Buffers or for debug messages this field defines the ID of a extended mesage to be stored. The received identifiers must match exactly, only XIDAM masking mechanism is used.
-
F1 Bits 31:30 - EFT[1:0]: Extended Filter Type
This field defines the extended filter type.
Table 38-17. Extended Filter Type Value Name Description 0x0 RANGEM Range filter from EFID1 to EFID2 (EFID2 >= EFID1). 0x1 DUAL Dual ID filter for EFID1 or EFID2. 0x2 CLASSIC Classic filter: EFID1 = filter, EFID2 = mask. 0x3 RANGE Range filter from EFID1 to EFID2 (EFID2 >= EFID1), XIDAM mask not applied. -
F1 Bits 28:0 - EFID2[28:0]: Extended Filter ID 2
This bit field has a different meaning depending on the configuration of EFEC. 1) EFEC = “001” ... “110” Second ID of standard ID filter element. 2) EFEC = “111” Filter for Rx Buffers or for debug messages.
EFID2[10:9] decides whether the received message is stored into an Rx Buffer or treated as message A, B, or C of the debug message sequence.
00 = Store message into an Rx Buffer
01 = Debug Message A
10 = Debug Message B
11 = Debug Message C
EFID2[8:6] is used to control the filter event pins at the Extension Interface. A ‘1’ at the respective bit position enables generation of a pulse at the related filter event pin with the duration of one CLK_CAN_AHB period in case the filter matches.
EFID2[5:0] defines the offset to the Rx Buffer Start Address RXBC.RBSA for storage of a matching message.