38.7 Message RAM
To store Rx/Tx messages and filter configurations, users need to connect a single-ported or dual-ported Message RAM to the CAN module.
To store Rx/Tx messages and filter configurations, users need to connect a single-ported or dual-ported Message RAM to the CAN module.
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.