19.6.5.3.2 BOD33 Low-Power Mode
BOD33 Low-Power mode is automatically enabled in Backup or Hibernate Sleep mode.
BOD33 Low-Power mode can be enabled in Standby Sleep mode by writing to '1' the BOD33.STDBYCFG bit.
BOD33 Low-Power mode is automatically enabled in Backup or Hibernate Sleep mode.
BOD33 Low-Power mode can be enabled in Standby Sleep mode by writing to '1' the BOD33.STDBYCFG bit.
DS60001715K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.