1 Configuration Summary

Table 1-1. PIC32CX SG41/SG60/SG61 Family Features
DeviceFlash (KB)SRAM (KB) / Backup SRAM (KB)PinsPackagesI/O Pins (1)PeripheralsAnalogSafety and Security
Ethernet Controller CAN-FDSERCOM (2,3)TC / Compare-CaptureTCC (24-bit/16-bit)I2SFS USB QSPISDHCDMA ChannelsParallel Capture Controller (data size)Position DecoderRTC / WDTEvent System (Channels)External Interrupt LinesADC (Channels ADC0/ADC1)Analog Comparators (Channels)DAC (Channels)Peripheral Touch ControllerAESTRNGPublic Key Cryptography (PUKCC)Integrity Check MonitorTamper PinsHardware Security ModuleImmutable BootBoot Read Protection
PIC32CX1025SG410641024256/864TQFP51YY66/22/3YYY13210YY/Y321616/842YYYYY3NYY
PIC32CX1025SG41100100TQFP8188/221416/125NYY
PIC32CX1025SG411281289916/16
PIC32CX1025SG60100100TQFP / TFBGA8116/12YNN
PIC32CX1025SG60128128TQFP9416/16
PIC32CX1025SG61100100TQFP / TFBGA8116/12YY
PIC32CX1025SG61128128TQFP9416/16
Note:
  1. Five I/Os (PB26, PB27, PB28, PB29 and PC04) are not connected as reserved for the HSM interconnection (PIC32CX SG60/SG61 only).
  2. SERCOM2 is assigned to the HSM interconnection (PIC32CX SG60/SG61 only).
  3. I2C is not supported on all SERCOM pins. Refer to the Chapter “SERCOM I2C Configuration “ for a list of supported features for each peripheral instance.