56 Electrical Specifications 125°C

This section provides an overview of the electrical characteristics which are specific for devices running up to 125°C.

For all other values or missing characteristics, refer to Electrical Specifications 85°C.

Disclaimer

Unless otherwise specified:

  • Typical data are measured at TA = 25°C. They are for design guidance only and are not tested.
  • All minimum and maximum values are valid across operating temperature and voltage.