6 Power Supplies
The PIC32CX SG41/SG60/SG61 has the following power supply pins:
Name | Associated Ground | Description | Voltage Range (Electrical Characteristics Parameters Number) |
---|---|---|---|
VDD | VSS | Digital Supply Voltage | REG_37 |
AVDD | AVSS | Analog Supply Voltage | REG_39 |
VBAT (PB03) | - | Battery Supply Voltage which powers the Automatic Power Switch | REG_41 |
VDDCORE | VSS |
Core Supply Voltage Output (LDO mode) Core Supply Voltage Input (BUCK mode) Note: VDDCORE is not an input for an external power supply.
| REG_36 |
VSW | - | Switching Regulator Mode (BUCK) Output | - |
Refer to the I/O PINMUX tables from Pinout and Packaging chapter for the list per package of pins powered by AVDD.
Note:The IOSET configurations for the concerned digital alternate output functions must also be considered, refer to the IOSET Configurations in the Pinout and Packaging chapter.