61 PIC32CX SG41/SG60/SG61 Revision History
Revision G - 08/2023
The following updates were performed in this revision:
Section | Description |
---|---|
1-MB Flash, 256-KB SRAM with optional Hardware Security Module, Crypto, 1 MSPS 12-bit ADC, QSPI, USB, Ethernet, and PTC | Updated Table |
Configuration Summary | Updated Table 1-1 |
Ordering Information | Added additional package and count options in Figure 2-1 |
Pinout and Packaging | Added section 64-pin TQFP Modified PNs in sections 100-pin TFBGA and 100-pin TQFP and 128-pin TQFP Added info of 64-pin TQFP in Table 4-30 |
Device Service Unit (DSU) | Updated the table for the DEVSEL bitfield in the DID Register |
SERCOM Inter-Integrated Circuit (SERCOM I2C) | Added info of 64-pin TQFP in Table 34-1 |
Electrical Specifications 85°C | Added info of 64-pin TQFP in Table 55-5 |
Packaging Information | Added Figure 57-1 Added section 64-pin TQFP |
Revision F - 05/2023
The following updates were performed in this revision:
Section | Description |
---|---|
1-MB Flash, 256-KB SRAM with optional Hardware Security Module, Crypto, 1 MSPS 12-bit ADC, QSPI, USB, Ethernet, and PTC |
|
NVMCTRL |
|
CAN |
|
RTC | Updated Timestamp with a new note, and added Note 3. |
CCL | Updated important note in Enabling, Disabling, and Resetting, also updated the CTRL register |
ADC | A new note has been added Host - Client Operation |
AC | A note has been added Offset Compensation |
USB |
|
Revision E - 02/2023
The following updates were performed in this revision:
Section | Description |
---|---|
Block Diagram |
|
Processor and Architecture |
|
DSU |
|
NVMCTRL |
|
SERCOM USART |
|
TC |
|
ADC |
|
Electrical Specifications |
|
Electrical Specifications at 125°C |
|
Packaging Information |
|
Revision D - 11/2022
The following updates were performed in this revision:
Revision C - 08/2022
The following updates were performed in this revision:
Section | Description |
---|---|
Pinout and Packaging |
|
Signal Descriptions List |
|
Memories |
|
GCLK | |
OSC32KCTRL |
|
OSCCTRL |
|
SUPC |
|
RTC |
|
FREQM |
|
EIC |
|
NVMCTRL |
|
PORT |
|
SERCOM USART |
|
SERCOM SPI | |
SERCOM I2C |
|
CAN |
|
PCC |
|
USB |
|
PDEC | |
TC |
|
TCC |
|
ADC |
|
AC |
|
DAC |
|
PIC32CX SG41/SG60/SG61 Electrical Specifications |
|
Schematic Checklist |
|
Revision B - 01/2022
The following updates were performed in this revision:
Terminology used in this document may not match with the contents of the current revision of the device errata or other Microchip documentation and collateral. If there are any questions or concerns regarding terminology, contact a Microchip Support or Sales Representative.
Section | Description |
---|---|
General |
|
Features | Updated the specifications for the
following subsections:
|
Configuration Summary | Reformatted the entire table and added a Max Frequency column. |
Pinout and Packaging | Updated the following packages with several new pin names: |
Power Supply and Startup Considerations |
|
SUPC | Updated the ACTION bit for the BOD33 Register to clarify bit naming. |
EIC | Removed erroneous references to another product from: |
FREQM | Removed the note from the Block Diagram. |
SERCOM SPI |
|
HSM |
|
TC | Removed references to a different product from Features. |
TCC | Updated erroneous references to the TC to read TCC in the EVACT bitfields of the EVCTRL register. |
PDEC |
|
AC | Updated COMPCTRLx to COMPCTRLn throughout the entire chapter. |
PIC32CX SG41/SG60/SG61 Electrical Specifications | Added Electrical Specifications for the product. |
Packaging Information | |
Schematic Checklist |
|
Revision A - 07/2021
This is the initial release of this document.
Terminology used in this document may not match with the contents of the current revision of the device errata or other Microchip documentation and collateral. If there are any questions or concerns regarding terminology, contact a Microchip Support or Sales Representative.