These bits select the input source for generating the CRC.
The selected source is locked until either the CRC generation is completed or
the CRC module is disabled. This means the CRCSRC cannot be modified when the
CRC operation is ongoing. The lock is signaled by the CRCBUSY status bit. The
CRC generation complete is generated and signaled from the selected source when
used with the DMA Channel.
| Value | Name | Description |
|---|
| 0x00 |
DISABLE |
No
action |
| 0x01 |
IO |
I/O
interface |
| 0x02 -
0x1F |
- |
Reserved |
| 0x20 |
CHN0 |
DMA
Channel 0 |
| 0x21 |
CHN1 |
DMA
Channel 1 |
| 0x22 |
CHN2 |
DMA
Channel 2 |
| 0x23 |
CHN3 |
DMA
Channel 3 |
| 0x24 |
CHN4 |
DMA
Channel 4 |
| 0x25 |
CHN5 |
DMA
Channel 5 |
| 0x26 |
CHN6 |
DMA
Channel 6 |
| 0x27 |
CHN7 |
DMA
Channel 7 |
| 0x28 |
CHN8 |
DMA
Channel 8 |
| 0x29 |
CHN9 |
DMA
Channel 9 |
| 0x2A |
CHN10 |
DMA
Channel 10 |
| 0x2B |
CHN11 |
DMA
Channel 11 |
| 0x2C |
CHN12 |
DMA
Channel 12 |
| 0x2D |
CHN13 |
DMA
Channel 13 |
| 0x2E |
CHN14 |
DMA
Channel 14 |
| 0x2F |
CHN15 |
DMA
Channel 15 |
| 0x30 |
CHN16 |
DMA
Channel 16 |
| 0x31 |
CHN17 |
DMA
Channel 17 |
| 0x32 |
CHN18 |
DMA
Channel 18 |
| 0x33 |
CHN19 |
DMA
Channel 19 |
| 0x34 |
CHN20 |
DMA
Channel 20 |
| 0x35 |
CHN21 |
DMA
Channel 21 |
| 0x36 |
CHN22 |
DMA
Channel 22 |
| 0x37 |
CHN23 |
DMA
Channel 23 |
| 0x38 |
CHN24 |
DMA
Channel 24 |
| 0x39 |
CHN25 |
DMA
Channel 25 |
| 0x3A |
CHN26 |
DMA
Channel 26 |
| 0x3B |
CHN27 |
DMA
Channel 27 |
| 0x3C |
CHN28 |
DMA
Channel 28 |
| 0x3D |
CHN29 |
DMA
Channel 29 |
| 0x3E |
CHN30 |
DMA
Channel 30 |
| 0x3F |
CHN31 |
DMA
Channel 31 |