52.5.1 I/O Lines
Using the AC’s I/O lines requires the I/O pins to be configured. Refer to PORT - I/O Pin Controller for details.
| Instance | Signal | Peripheral Function |
|---|---|---|
| AC0 | AIN0 | A |
| AC0 | AIN1 | A |
| AC0 | AIN2 | A |
| AC0 | AIN3 | A |
| AC0 | CMP0 | A |
| AC0 | CMP1 | A |
Using the AC’s I/O lines requires the I/O pins to be configured. Refer to PORT - I/O Pin Controller for details.
| Instance | Signal | Peripheral Function |
|---|---|---|
| AC0 | AIN0 | A |
| AC0 | AIN1 | A |
| AC0 | AIN2 | A |
| AC0 | AIN3 | A |
| AC0 | CMP0 | A |
| AC0 | CMP1 | A |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.