52.5 Peripheral Dependencies
| Peripheral Name | AC – Analog Comparators |
| Base Address | 0x4200_2000 (Peripheral Bus C) |
| NVIC IRQ Index:Source | 122 : COMP0, COMP1, WIN0 |
| MCLK APB Clock (1) | CLK_AC_APB, Disabled, APBCMASK.AC |
| GCLK Peripheral Channel Index:Clock Name (2) | 32 : GCLK_AC |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 72 |
| EVSYS Users (EVSYS.USERm) (3) | 59,60 : Start of Comparator x, x=0,1 (AC_SOC 0..1) (A) |
| EVSYS Generators (EVSYS.CHANNELn) | 107,108 : AC Comparator x, x=0,1 (AC_COMPx) 109 : AC0 Window (AC_WIN) |
|
Note:
| |