37.5.4 Register Access Protection
Registers with write access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:
- DATAm
- INTFLAG
- SYNCBUSY
Note: Optional write protection is indicated by the "PAC Write Protection" property in the
register description.
Write protection does not apply for accesses through an external debugger.