37.5 Peripheral Dependencies
| Peripheral Name | I2S - Inter-IC Sound Controller |
| Base Address | 0x4300_2800 (Peripheral Bus D) |
| NVIC IRQ Index:Source | 128 : RXOR0, RXOR1, RXRDY0, RXRDY1, TXRDY0, TXRDY1, TXUR0, TXUR1 |
| MCLK APB Clock (1) | CLK_I2S_AHB, Disabled, APBDMASK.I2S |
| GCLK Peripheral Channel Index:Clock Name (2) | 43:44 GCLK_I2S_0, GCLK_I2S_1 |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 106 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | 76,77 : RX triggers; 78,79 : TX Triggers |
|
Note:
| |