17.1 Overview
The 32 kHz Oscillators Controller (OSC32KCTRL) provides a user interface to the 32.768 kHz oscillators: XOSC32K and OSCULP32K.
The OSC32KCTRL sub-peripherals can be enabled, disabled, calibrated, and monitored through interface registers.
All sub-peripheral statuses are collected in the Status register (STATUS). They can additionally trigger interrupts upon status changes through the INTENSET, INTENCLR, and INTFLAG registers.