17.5 Peripheral Dependencies
| Peripheral Name | OSC32KCTRL – 32768 kHz Oscillators Controller |
| Base Address | 0x4000_1400 (Peripheral Bus A) |
| NVIC IRQ Index:Source | 7 : XOSC32KFAIL, XOSC32KRDY |
| MCLK APB Clock (1) | CLK_OSC32KCTRL_APB, Enabled, APBAMASK.OSC32KCTRL |
| GCLK Peripheral Channel Index:Clock Name | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 5 |
|
Note:
| |