13.10 Device Identification
Device identification relies on the Arm CoreSight component identification scheme, which allows the chip to be identified as a SAM device implementing a DSU. The DSU contains identification registers to differentiate the device.
Note: During Coresight discovery (that allows a debugger to identify the available on-chip debug
resources), the TPIU and ETB ROM table content (containing component and device IDs) read as
0. Debugger may conclude that TPIU and ETB are unavailable and indicate that trace is not
available. A solution to that unexpected behavior is to set the TRCENA bit in the ARM Core
Debug Exception and Monitor Control Register (DEMCR) before starting the Coresight discovery
process.