13.5 Peripheral Dependencies
| Peripheral Name | DSU - Device Service Unit |
| Base Address | 0x4100_2000 (Peripheral Bus B) |
| MCLK APB Clock (1) | CLK_DSU_AHB, Enabled, AHBMASK.DSU |
| GCLK Peripheral Channel Index:Clock Name | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 33 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | 2 : DCC0, 0x03 : DCC1 |
|
Note:
| |