41.5 Peripheral Dependencies
| Peripheral Name | GMAC - Ethernet MAC |
| Base Address | 0x4200_0800 (Peripheral Bus C) |
| NVIC IRQ Index:Source | 84 : GMAC, WOL |
| MCLK APB Clock (1) | CLK_GMAC_AHB, Enabled, AHBMASK.GMAC CLK_GMAC_APB, Disabled, APBCMASK.GMAC |
| GCLK Peripheral Channel Index:Clock Name | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | Not supported by PAC |
| EVSYS Users (EVSYS.USERm) | n/a |
| EVSYS Generators (EVSYS.CHANNELn) | 114 : Timestamp Compare (GMAC_TSU_CMP) |
|
Note:
| |