41.5.1 Power Management
The GMAC continues to operate in Idle mode and Standby mode if REF_CLK or GRXCK is running.
All GMAC interrupts can be used to wake up the device from Idle mode.
In Standby mode, only the Wake On LAN (WOL) interrupt can wake up the CPU, and the corresponding ISR flags will not be set.