27.5.1.2 Software Reset
Software reset is triggered by the SWRST command, and does the following:
- NVM (physical memory) reset
- Device power-up sequence (redo the device calibration)
- Reset all APB configuration registers (and status)
Note:
STATUS.READY goes low when the SWRST command starts to execute.
STATUS.READY goes high when the SWRST command has completed.
Any AHB0/1/2 access is stalled until the command has completed.