29.5 Peripheral Dependencies
| Peripheral Name | PORT - I/O Pin Controller |
| Base Address | 0x4100_8000 (Peripheral Bus B) |
| MCLK APB Clock (1) | CLK_PORT_APB, Enabled, APBBMASK.PORT |
| GCLK Peripheral Channel Index:Clock Name | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 36 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | n/a |
| EVSYS Users (EVSYS.USERm) (2) | 1-4 : Port Event x, x=0..3 (PORT EVx) (A) |
| EVSYS Generators (EVSYS.CHANNELn) | n/a |
|
Note:
| |