29.5.3 Clocks
The PORT bus clock (CLK_PORT_APB) can be enabled and disabled in the Main Clock module, and the default state of CLK_PORT_APB can be found in the Peripheral Clock Masking section in MCLK – Main Clock.
The PORT requires an APB clock, which may be divided from the CPU main clock and allows the CPU to access the registers of PORT through the high-speed matrix and the AHB/APB bridge.
One clock cycle latency can be observed on the APB access in case of concurrent PORT accesses.