51.7.20 DSEQCTRL
| Name: | DSEQCTRL |
| Offset: | 0x38 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| AUTOSTART | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OFFSETCORR | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GAINCORR | WINUT | WINLT | SAMPCTRL | AVGCTRL | REFCTRL | CTRLB | INPUTCTRL | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – AUTOSTART ADC Auto-Start Conversion
| Value | Description |
|---|---|
| 0 | ADC conversion starts when a DMA sequence is complete and a start software or event trigger is received. |
| 1 | ADC conversion automatically starts when a DMA sequence is complete. This setting is ignored if the convertion start by event is enabled (EVCTRL.STARTEI = 1). |
Bit 8 – OFFSETCORR Offset Correction
| Value | Description |
|---|---|
| 0 | DMA update of the Offset Correction register is disabled. |
| 1 | DMA update of the Offset Correction register is enabled. |
Bit 7 – GAINCORR Gain Correction
| Value | Description |
|---|---|
| 0 | DMA update of the Gain Correction register is disabled. |
| 1 | DMA update of the Gain Correction register is enabled. |
Bit 6 – WINUT Window Monitor Upper Threshold
| Value | Description |
|---|---|
| 0 | DMA update of the Window Monitor Upper Threshold register is disabled. |
| 1 | DMA update of the Window Monitor Upper Threshold register is enabled. |
Bit 5 – WINLT Window Monitor Lower Threshold
| Value | Description |
|---|---|
| 0 | DMA update of the Window Monitor Lower Threshold register is disabled. |
| 1 | DMA update of the Window Monitor Lower Threshold register is enabled. |
Bit 4 – SAMPCTRL Sampling Time Control
| Value | Description |
|---|---|
| 0 | DMA update of the Sampling Time Control register is disabled. |
| 1 | DMA update of the Sampling Time Control register is enabled. |
Bit 3 – AVGCTRL Average Control
Note: AVGCTRL must be set to '1' if AVGCTRL.SAMPLENUM>1.
| Value | Description |
|---|---|
| 0 | DMA update of the Average Control register is disabled. |
| 1 | DMA update of the Average Control register is enabled. |
Bit 2 – REFCTRL Reference Control
| Value | Description |
|---|---|
| 0 | DMA update of the Reference Control register is disabled. |
| 1 | DMA update of the Reference Control register is enabled. |
Bit 1 – CTRLB Control B
| Value | Description |
|---|---|
| 0 | DMA update of the Control B register is disabled. |
| 1 | DMA update of the Control B register is enabled. |
Bit 0 – INPUTCTRL Input Control
| Value | Description |
|---|---|
| 0 | DMA update of the Input Control register is disabled. |
| 1 | DMA update of the Input Control register is enabled. |