48.5.4 Events
The TRNG can generate the following output event:
- Data Ready (DATARDY): Generated when a new random number is available in the DATA register.
Writing '1' to the Data Ready Event Output bit in the Event Control Register (EVCTRL.DATARDYEO) enables the DTARDY event. Writing a '0' to this bit disables the corresponding output event. Refer to EVSYS – Event System for details on configuring the Event System.