43.5 Peripheral Dependencies
| Peripheral Name | CCL – Configurable Custom Logic |
| Base Address | 0x4200_3800 (Peripheral Bus C) |
| MCLK APB Clock (1) | CLK_CCL_APB, Disabled, APBCMASK.CCL |
| GCLK Peripheral Channel Index:Clock Name (2) | 33 : GCLK_CCL |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 78 |
| EVSYS Users (EVSYS.USERm) (3) | 63..66 : LUTx Input, x=0..3 (CCL_LUTIN 0..3) (A) |
| EVSYS Generators (EVSYS.CHANNELn) | 116-119 : LUTx Output, x=0..3, (CCL_LUTOUT) |
|
Note:
| |