43.5.3 Clocks
The CCL bus clock (CLK_CCL_APB) can be enabled and disabled in the Main Clock module, MCLK (see MCLK - Main Clock), and the default state of CLK_CCL_APB can be found in Peripheral Clock Masking.
A generic clock (GCLK_CCL) is optionally required to clock the CCL. This clock must be configured and enabled in the Generic Clock Controller (GCLK) before using input events, filter, edge detection or sequential logic. GCLK_CCL is required when input events, a filter, an edge detector, or a sequential sub-module is enabled. Refer to GCLK - Generic Clock Controller for details.
This generic clock is asynchronous to the user interface clock (CLK_CCL_APB).