19.7.10 Backup Input (BKIN) Value
| Name: | BKIN |
| Offset: | 0x28 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BKIN1 | BKIN0 | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bits 0, 1 – BKIN Input pin x Value (OUTx)
These bits are cleared when the corresponding I/O pin x (OUTx) detects a logical low level on the input pin or when the I/O is not enabled.
These bits are set when the corresponding I/O pin x (OUTx) detects a logical high level on the input pin when the I/O is enabled.
| Value | Name | Description |
|---|---|---|
| BKIN0 | OUT0 | If BKOUT.ENOUT0 = 1, BKIN0 will give the input value of the OUT0 pin |
| BKIN1 | OUT1 | If BKOUT.ENOUT1 = 1, BKIN1 will give the input value of the OUT1 pin |