19.7.9 Backup Output (BKOUT) Control
| Name: | BKOUT |
| Offset: | 0x24 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RTCTGLOUT1 | RTCTGLOUT0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SETOUT1 | SETOUT0 | ||||||||
| Access | W | W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CLROUT1 | CLROUT0 | ||||||||
| Access | W | W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ENOUT1 | ENOUT0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bits 24, 25 – RTCTGLOUT RTC Toggle Output pin x (OUTx)
| Value | Description |
|---|---|
| 0 | The Output (OUTx) will not toggle on RTC event. |
| 1 | The Output (OUTx) will toggle on RTC event. |
Bits 16, 17 – SETOUT Set Output pin x (OUTx)
Writing a '0' to a bit has no effect.
Writing a '1' to a bit will set the corresponding Output (OUTx).
Reading this bit returns '0'.
Bits 8, 9 – CLROUT Clear Output pin x (OUTx)
Writing a '0' to a bit has no effect.
Writing a '1' to a bit will clear the corresponding Output (OUTx) .
Reading this bit returns '0'.
Bits 0, 1 – ENOUT Enable Output pin x (OUTx)
| Value | Description |
|---|---|
| 0 | The Output (OUTx) is not enabled. |
| 1 | The Output (OUTx) is enabled and driven by the SUPC. |