43.6.2.2 Enabling, Disabling, and Resetting
The CCL is enabled by writing a '1' to the Enable bit in the Control register (CTRL.ENABLE). The CCL is disabled by writing a '0' to CTRL.ENABLE.
Important: In the case where the
sequential logic is used and the LUT is disabled once, write CTRL.ENABLE again after LUT is
enabled (LUTCTRL0.ENABLE = 1 / LUTCTRL2.ENABLE = 1) back.
Each LUT is enabled by writing a '1' to the Enable bit in the LUT Control x register (LUTCTRLx.ENABLE). Each LUT is disabled by writing a '0' to LUTCTRLx.ENABLE.
The CCL is reset by writing a '1' to the Software Reset bit in the Control register (CTRL.SWRST). All registers in the CCL will be reset to their initial state, and the CCL will be disabled. Refer to CTRL for details.
Note: When the Peripheral Access Controller (PAC) is enabled for the CCL module (WRCTRL.PERID)
and a Software Reset (CTRL.SWRST) is executed, a PAC protection error will be generated. If
the PAC interrupt is enabled, the interrupt flag for the CCL module (INTFLAGC.CCL) should
be cleared.