53.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| VOUT0 | DAC0 output | Analog output |
| VOUT1 | DAC1 output | Analog output |
| VREFA | External reference | Analog input |
One signal can be mapped on several pins.
Note: When an analog peripheral is enabled, the analog output of the peripheral will interfere
with the alternative functions of the output pads. This is also true even when the
peripheral is used for internal purposes.
Analog inputs do not interfere with alternative pad functions.