53.5 Peripheral Dependencies
| Peripheral Name | DAC – Digital-to-Analog Converter |
| Base Address | 0x4300_2400 (Peripheral Bus D) |
| NVIC IRQ Index:Source | 123 : OVERRUN0, OVERRUN1, UNDERRUN0, UNDERRUN1; 124 : EMPTY0; 125 : EMPTY1; 126 : RESRDY0; 127 : RESRDY1 |
| MCLK APB Clock (1) | CLK_DAC_APB, Disabled, APBDMASK.DAC |
| GCLK Peripheral Channel Index:Clock Name (2) | 42 : GCLK_DAC |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 105 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | 72,73 : EMPTY 74,75 : Result Ready (RESRDY) |
| EVSYS Users (EVSYS.USERm) (3) | 61,62 : DAC0..1 Start Conversion (DAC_START0..1) (A) |
| EVSYS Generators (EVSYS.CHANNELn) | 110,111 : DACx Buffer Empty, x=0..1 (DAC_EMPTYx) |
|
Note:
| |