44.4 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| WO[1:0] | Digital output | Waveform output |
| Digital input | Capture input |
CAUTION: I/Os for TC peripheral are
grouped into I/O sets, listed in their `IOSET' column in the pinout tables.
For these peripherals, it is mandatory to use I/Os that belong to the same I/O set. The timings are not guaranteed when I/Os from different I/O sets are mixed. Refer to the Pinout and Packaging chapter to get IOSET definitions.