44.2 Features
The following are key features of the TC module:
- Selectable configuration
- 8-bit, 16-bit or 32-bit TC operation with compare/capture channels
- 2 compare/capture channels (CC) with:
- Double buffered timer period setting (in 8-bit mode only)
- Double buffered compare channel
- Waveform generation
- Frequency generation
- Single-slope Pulse-Width Modulation (PWM)
- Input capture
- Event or I/O pin edge capture
- Frequency capture
- Pulse-width capture
- Time-stamp capture
- Minimum and maximum capture
- One input event
- Interrupts/output events on:
- Counter overflow/underflow
- Compare match or capture
- Internal prescaler
- DMA support