58.5 Unused or Unconnected Pins
Unused I/O pins should not be allowed to float as inputs. It is recommended that unused inputs be ganged together and connecting through a 1k resistor to digital ground or individually or in multiple groups through 1k as the PCB layout permits. This minimizes the chip vulnerability to ESD and radiated EMI due to a high voltage discharge event.