23.6.2.2 Enabling, Disabling, and Resetting
The RTC is enabled by setting the Enable bit in the Control A register (CTRLA.ENABLE = 1). The RTC is disabled by writing CTRLA.ENABLE = 0.
The RTC is reset by setting the Software Reset bit in the Control A register (CTRLA.SWRST = 1). All registers in the RTC, except DEBUG, will be reset to their initial state, and the RTC will be disabled. The RTC must be disabled before resetting it.