46.5.3.1.5 Tag Generation
- Configure CTRLA
- Set CTRLA.ENABLE to 0
- Set CTRLA.AESMODE as CTR
- Set CTRLA.ENABLE to 1
- Load J0 value to INITVECTV reg.
- Load GHASH value to INDATA reg.
- Set CTRLB.NEWMSG and CTRLB.START to start the Counter mode operation.
- Wait for INTFLAG.ENCCMP to be set.
- AES Hardware generates the GCM Tag output in INDATA register.