46.4 Peripheral Dependencies
| Peripheral Name | AES – Advanced Encryption Standard |
| Base Address | 0x4200_2400 (Peripheral Bus C) |
| NVIC IRQ Index:Source | 130 : ENCCMP, GFMCMP |
| MCLK APB Clock (1) | CLK_AES_APB, Disabled, APBCMASK.AES |
| GCLK Peripheral Channel Index:Clock Name | n/a |
| PAC Peripheral Peripheral Identifier (PAC.WRCTRL) | 73 |
| DMA Trigger Index:Source (DMAC.CHCTRLAk,k=0,1,...31) | 81 : DMA Data Write (WR), 82 : DMA Data Read (RD) |
|
Note:
| |