1 Typical Application of PL460
PL460 modem is designed to be managed by an external host microcontroller through a 4-line standard Serial Peripheral Interface (SPI).
Four additional signals allow the host to control the PL460: STBY, ENABLE, TXEN and NRST. Another signal EXTIN from the PL460 is used to signal events from the PL460 to the host controller.
The thermal monitoring functionality checks the internal temperature of the device and allows the PL460 to adapt its operation in case of overheating. The functionality is enabled using THEN input. Two output signals are used to generate different temperature warnings, NTHW0 and THW1. The first one, NTHW0, can be managed by the host controller. The second warning, THW1, is managed directly by the PL460 using the G1 input.
The zero-crossing detection (VZC) is an optional feature and its usage depends on the PLC protocol specification.
Check Microchip reference designs for a detailed description of the usage of the aforementioned control signals and features.