5.1.2 Using the JTAG 10-pin Connector
The pinout for the 10-pin JTAG connector is shown in Figure 6-2.
Be sure to use the correct orientation of the 10-pin header when connecting the Atmel AVR ONE! to the target application PCB. The stand-off adapters (provided) can be used to connect the AVR ONE! probe to both 100-mil and 50-mil target application connectors.