5.1.1 Using the JTAG Mictor Connector
The pinout for the Mictor 38-pin connector is shown in Figure 6-4.
Simply insert the Atmel AVR ONE! probe connector into the target application's Mictor connector and apply pressure until a connection is secured. The socket is polarized to prevent incorrect mating orientation.