2.4.15 macAckWaitDuration Macro
C
#define macAckWaitDuration (0x40)
Summary
This macro holds The maximum number of symbols to wait for an acknowledgment frame to arrive following a transmitted data frame. This value is dependent on the currently selected logical channel. For 0 <= phyCurrentChannel <= 10, this value is equal to 120. For 11 <= phyCurrentChannel <= 26, this value is equal to 54.
Description
None
Remarks
None