2.4.3 phyChannelsSupported Macro
C
#define phyChannelsSupported (0x01)
Summary
This macro holds The 5 most significant bits (MSBs) (b27, ..., b31) of phyChannelsSupported shall be reserved and set to 0, and the 27 LSBs (b0, b1, ..., b26) shall indicate the status (1 = available, 0 = unavailable) for each of the 27 valid channels (bk shall indicate the status of channel k).
Description
None
Remarks
None