4.2.1 qmm_queue_init Function
C
void qmm_queue_init(queue_t *q, uint8_t capacity)Summary
Initializes the queue
Description
This function initializes the queue. Note that this function should be called before invoking any other functionality of QMM.
Precondition
None
Parameters
| Param | Description |
|---|---|
| q | The queue which should be initialized |
| capacity | Queue length (Max No of buffers which can be accomodated in the queue) |
Returns
None.
Example
queue_t app_queue;
uint8_t queue_size = 10;
qmm_queue_init(&app_queue, queue_size);Remarks
None